??
Селекция на CAD модел
K1712.0350
HELP_VARIABLE
Company
KIPP
Description
K1712 - Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
Bill of material
K1712.0350
BESTKIPP
Order No.
K1712.0350
BX
distance
mm
Enter value for BX
distance
mm
cm
inch
ft
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
36 mm
A1
distance
32 mm
A2
distance
160 mm
A3
distance
192 mm
A4
distance
256 mm
A5
distance
288 mm
A6
distance
160 mm
A7
distance
192 mm
A8
distance
35.5 mm
B
width
9.5 mm
H
height
35.34 mm
L
Length
350 mm
TRAGKRAFT
Loading pair
63 kg
TRAGKRAFT1
Loading pair
57 kg
GEW
Approx. weight
0.6367 kg
MONTAGE
Assembly
Montage seitlich
PTYP
Product type
Standard
VA
Packaging type
1 Stück = 1 Paar
ARTU
Overview of items
Overview of items
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245585359
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Преглед
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions